Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1001 - 1025 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
1001 - 1025 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »