Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1101 - 1125 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
1101 - 1125 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »