Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1176 - 1200 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD Add To Cart
Request Quote
1176 - 1200 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »