Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1251 - 1275 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A CAD Add To Cart
Request Quote
N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A CAD Add To Cart
Request Quote
1251 - 1275 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »