Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1351 - 1375 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Add To Cart
Request Quote
1351 - 1375 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »