Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1451 - 1475 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 720 mm28.3470 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 440 mm N/A 790 mm31.1020 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 620 mm24.409 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A CAD Add To Cart
Request Quote
1451 - 1475 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »