Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1526 - 1550 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 220 rpm N/A 220 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
1526 - 1550 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »