Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1551 - 1575 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 530 rpm N/A 620 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 670 mm26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Add To Cart
Request Quote
N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
1551 - 1575 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »