Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1626 - 1650 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 780 mm30.709 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 470 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 320 rpm N/A 340 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 870 mm34.2520 in N/A 19100000 N4290000 lbf N/A 10300000 N2300000 lbf N/A 190 rpm N/A 190 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 980 mm38.583 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 980 mm38.583 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 530 mm N/A 980 mm38.583 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
1626 - 1650 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »