Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1701 - 1725 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Add To Cart
Request Quote
1701 - 1725 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »