Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1751 - 1775 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A CAD Add To Cart
Request Quote
N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
1751 - 1775 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »