Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1776 - 1800 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1090 mm42.913 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1220 mm48.032 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 170 rpm N/A CAD Add To Cart
Request Quote
N/A 670 mm N/A 1220 mm48.032 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 170 rpm N/A CAD Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD Add To Cart
Request Quote
1776 - 1800 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »