Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1826 - 1850 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 360 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 310 rpm N/A 350 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 310 rpm N/A 350 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 310 rpm N/A 350 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 26100000 N5870000 lbf N/A 12200000 N2730000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1090 mm42.913 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Add To Cart
Request Quote
N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD Add To Cart
Request Quote
1826 - 1850 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »