Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1851 - 1875 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD
N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD
N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD
N/A 800 mm N/A 1060.000 mm41.732 in N/A 195 mm7.6770 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A CAD
N/A 800 mm N/A 1060.000 mm41.732 in N/A 195 mm7.6770 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 280 rpm N/A 320 rpm N/A CAD
N/A 800 mm N/A 1060.000 mm41.732 in N/A 195 mm7.6770 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A CAD
N/A 800 mm N/A 1060.000 mm41.732 in N/A 195 mm7.6770 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 258 mm10.1580 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 258 mm10.1580 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 258 mm10.1580 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 260 rpm N/A 300 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 345 mm13.5830 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 345 mm13.5830 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 258 mm10.1580 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 258 mm10.1580 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 345 mm13.5830 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A CAD
N/A 800 mm N/A 1280 mm50.394 in N/A 375 mm14.7640 in N/A 31400000 N7060000 lbf N/A 16600000 N3730000 lbf N/A 170 rpm N/A 180 rpm N/A CAD
N/A 800 mm N/A 1280 mm50.394 in N/A 475 mm18.7010 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 100 rpm N/A CAD
N/A 800 mm N/A 1280 mm50.394 in N/A 475 mm18.7010 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 110 rpm N/A CAD
N/A 800 mm N/A 1280 mm50.394 in N/A 475 mm18.7010 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 100 rpm N/A CAD
N/A 800 mm N/A 1420 mm55.9060 in N/A 488 mm19.2130 in N/A 43600000 N9800000 lbf N/A 23900000 N5370000 lbf N/A 120 rpm N/A 130 rpm N/A CAD
N/A 800 mm N/A 1420 mm55.9060 in N/A 488 mm19.2130 in N/A 43600000 N9800000 lbf N/A 23900000 N5370000 lbf N/A 120 rpm N/A 130 rpm N/A CAD
N/A 850 mm N/A 1030 mm40.551 in N/A 136 mm5.3540 in N/A 10400000 N2330000 lbf N/A 3920000 N881000 lbf N/A 140 rpm N/A 150 rpm N/A CAD
N/A 850 mm N/A 1030 mm40.551 in N/A 136 mm5.3540 in N/A 10400000 N2330000 lbf N/A 3920000 N881000 lbf N/A 140 rpm N/A 150 rpm N/A CAD
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
1851 - 1875 of 1918 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »