Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1876 - 1900 of 1918 | Results Per Page | View | Unit of Measure
« 76 77 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 260 rpm N/A 290 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 32200000 N7240000 lbf N/A 14500000 N3260000 lbf N/A 170 rpm N/A 180 rpm N/A CAD Add To Cart
Request Quote
N/A 850 mm N/A 1220 mm48.032 in N/A 32200000 N7240000 lbf N/A 14500000 N3260000 lbf N/A 170 rpm N/A 180 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1180 mm46.457 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1180 mm46.457 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1180 mm46.457 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1180 mm46.457 in N/A 18100000 N4060000 lbf N/A 7710000 N1730000 lbf N/A 250 rpm N/A 280 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1180 mm46.457 in N/A 23500000 N5290000 lbf N/A 9480000 N2130000 lbf N/A 110 rpm N/A 120 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1180 mm46.457 in N/A 23500000 N5290000 lbf N/A 9480000 N2130000 lbf N/A 110 rpm N/A 120 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1280 mm50.394 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 250 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1280 mm50.394 in N/A 35200000 N7900000 lbf N/A 15700000 N3530000 lbf N/A 150 rpm N/A 160 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1280 mm50.394 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1280 mm50.394 in N/A 25500000 N5740000 lbf N/A 12200000 N2740000 lbf N/A 230 rpm N/A 260 rpm N/A CAD Add To Cart
Request Quote
N/A 900 mm N/A 1420 mm55.9060 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A CAD Add To Cart
Request Quote
1876 - 1900 of 1918 | Results Per Page | View | Unit of Measure
« 76 77