Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
776 - 800 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
776 - 800 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »