Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1076 - 1100 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
1076 - 1100 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »