Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1176 - 1200 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 3500 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 3500 rpm N/A 4300 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
1176 - 1200 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »