Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1326 - 1350 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 680 rpm N/A 770 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 640 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 580 rpm N/A 650 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
1326 - 1350 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »