Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1351 - 1375 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1800 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Add To Cart
Request Quote
1351 - 1375 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »