Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1376 - 1400 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1300 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
1376 - 1400 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60