Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
1051 - 1075 of 1116 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 11 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 11 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 280 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 280 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 280 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A N/A 670 rpm N/A CAD
N/A 280 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 331818 lbf1476000 N N/A 529875 lbf2357000 N N/A 25583 lbf113800 N N/A 670 rpm N/A CAD
N/A 11 1/2 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD
N/A 11 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD
N/A 11 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD
N/A 11 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD
N/A 11 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD
N/A 11 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD
N/A 11 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD
1051 - 1075 of 1116 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45