COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
1 - 25 of 384 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 1 3/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 384 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »