Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Base Width A (in)

Base Width A (mm)

Base to Center Height H (in)

Base to Center Height H (mm)

Base Height H1 (in)

Base Height H1 (mm)

Total Height H2 (in)

Total Height H2 (mm)

Bolt Hole Spacing J (in)

Bolt Hole Spacing J (mm)

Bolt Hole Spacing [Lateral] J1 (in)

Bolt Hole Spacing [Lateral] J1 (mm)

Dimension K (in)

Dimension K (mm)

Total Length L (in)

Total Length L (mm)

Travel L1 (in)

Travel L1 (mm)

Dimension R (in)

Dimension R (mm)

Weight (Kg)

Weight (lb)

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A CAD
N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A CAD
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2