Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
301 - 325 of 718 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD
N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD
N/A 749000 N/A 33.6584 in854.923 mm N/A 5.3504 in135.9 mm N/A CAD
N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD
N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD
N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD
N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD
N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD
N/A 755 N/A 6-3/8 in161.925 mm N/A 3.375 in85.725 mm N/A CAD
N/A 755 N/A 6-3/8 in161.925 mm N/A 3.375 in85.725 mm N/A CAD
N/A 755000 N/A 36.0199 in914.905 mm N/A 5.5080 in139.903 mm N/A CAD
N/A 755000 N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A CAD
N/A 755000 N/A 38.5000 in977.9 mm N/A 5.5 in139.7 mm N/A CAD
N/A 755000 N/A 39.5000 in1003.300 mm N/A 5.5 in139.7 mm N/A CAD
N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A CAD
N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A CAD
N/A 762000 N/A 42.0000 in1066.800 mm N/A 5.75 in146.05 mm N/A CAD
N/A 763000 N/A 41.0000 in1041.400 mm N/A 4.8750 in123.825 mm N/A CAD
N/A 763000 N/A 41.0000 in1041.400 mm N/A 4.8750 in123.825 mm N/A CAD
N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A CAD
N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A CAD
N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD
N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD
N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD
N/A 780000 N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A CAD
301 - 325 of 718 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »