Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
401 - 425 of 718 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A CAD
N/A N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD
N/A N/A 21.0 in533.400 mm N/A 6.5 in165.1 mm N/A CAD
N/A N/A 14 in355.6 mm N/A 4 in101.6 mm N/A CAD
N/A N/A 21.5000 in546.1 mm N/A 4.625 in117.475 mm N/A CAD
N/A N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A CAD
N/A N/A 24.0 in609.600 mm N/A 4.8750 in123.825 mm N/A CAD
N/A N/A 18.5000 in469.900 mm N/A 6.0000 in152.400 mm N/A CAD
N/A N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A CAD
N/A N/A 21.5000 in546.1 mm N/A 7 in177.8 mm N/A CAD
N/A N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A CAD
N/A N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A CAD
N/A N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD
N/A N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A CAD
N/A N/A 17 in431.8 mm N/A 4.375 in111.125 mm N/A CAD
N/A N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A CAD
N/A N/A 16.0000 in406.400 mm N/A 8 in203.2 mm N/A CAD
N/A N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A CAD
N/A N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A CAD
N/A N/A 15.0000 in381.000 mm N/A 4.8750 in123.825 mm N/A CAD
N/A N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A CAD
N/A N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A CAD
N/A N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A CAD
N/A H127700 N/A 9.0501 in229.873 mm N/A 6.2992 in160 mm N/A CAD
N/A H230800 N/A 10.25 in260.350 mm N/A 6.75 in171.45 mm N/A CAD
401 - 425 of 718 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »