Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
451 - 475 of 718 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A HH267600 N/A 25.9813 in659.925 mm N/A 12.2046 in309.997 mm N/A CAD
N/A HH924300 N/A 9.5 in241.3 mm N/A 4.25 in107.95 mm N/A CAD
N/A HH924300 N/A 9.5 in241.3 mm N/A 4.25 in107.95 mm N/A CAD
N/A HH949500 N/A 19.2500 in488.950 mm N/A 6.0000 in152.400 mm N/A CAD
N/A HH949500 N/A 19.2500 in488.950 mm N/A 6.0000 in152.400 mm N/A CAD
N/A HH953700 N/A 21.0 in533.400 mm N/A 6.5 in165.1 mm N/A CAD
N/A HH953700 N/A 21.0 in533.400 mm N/A 6.5 in165.1 mm N/A CAD
N/A HM120800 N/A 6 1/2 in165.1 mm N/A 4.5 in114.3 mm N/A CAD
N/A HM120800 N/A 6 1/2 in165.1 mm N/A 4.5 in114.3 mm N/A CAD
N/A HM120800 N/A 6 1/2 in165.1 mm N/A 4.5 in114.3 mm N/A CAD
N/A HM124600 N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A CAD
N/A HM124600 N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A CAD
N/A HM124600 N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A CAD
N/A HM125600 N/A 7.8125 in198.438 mm N/A 5.25 in133.35 mm N/A CAD
N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A CAD
N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A CAD
N/A HM127400 N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A CAD
N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A CAD
N/A HM127400 N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A CAD
N/A HM127400 N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A CAD
N/A HM127400 N/A 8.6564 in219.873 mm N/A 5.315 in135.001 mm N/A CAD
N/A HM129800 N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A CAD
N/A HM129800 N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A CAD
N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD
N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD
451 - 475 of 718 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »