Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
501 - 525 of 718 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A HM237500 N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A CAD
N/A HM252300 N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A CAD
N/A HM252300 N/A 16.6250 in422.275 mm N/A 6.5 in165.1 mm N/A CAD
N/A HM252300 N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A CAD
N/A HM252300 N/A 16.6500 in422.910 mm N/A 5.5 in139.7 mm N/A CAD
N/A HM252300 N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A CAD
N/A HM252300 N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A CAD
N/A HM252300 N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A CAD
N/A HM256800 N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A CAD
N/A HM256800 N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A CAD
N/A HM256800 N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A CAD
N/A HM256800 N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A CAD
N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD
N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD
N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD
N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD
N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.9375 in150.813 mm N/A CAD
N/A HM261000 N/A 18.5000 in469.900 mm N/A 6.0000 in152.400 mm N/A CAD
N/A HM261000 N/A 18.5000 in469.900 mm N/A 7 in177.8 mm N/A CAD
N/A HM262700 N/A 19.2500 in488.950 mm N/A 6.25 in158.750 mm N/A CAD
N/A HM265000 N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A CAD
N/A HM265000 N/A 20.7037 in525.874 mm N/A 6.6875 in169.863 mm N/A CAD
N/A HM266400 N/A 21.5000 in546.1 mm N/A 7 in177.8 mm N/A CAD
N/A HM266400 N/A 21.5000 in546.1 mm N/A 7 in177.8 mm N/A CAD
N/A HM456900 N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A CAD
501 - 525 of 718 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »