Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
651 - 675 of 718 | Results Per Page | View | Unit of Measure
« 26 27 28 29 
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A M227400 N/A 8.3750 in212.725 mm N/A 5.5 in139.7 mm N/A CAD
N/A M231600 N/A 8.75 in222.250 mm N/A 3 in76.2 mm N/A CAD
N/A M231600 N/A 8.75 in222.250 mm N/A 3 in76.2 mm N/A CAD
N/A M231600 N/A 8.75 in222.250 mm N/A 3.25 in82.55 mm N/A CAD
N/A M231600 N/A 8.75 in222.250 mm N/A 3.25 in82.55 mm N/A CAD
N/A M231600 N/A 8 7/8 in225.425 mm N/A 3 in76.2 mm N/A CAD
N/A M231600 N/A 9.0501 in229.873 mm N/A 4.5669 in115.999 mm N/A CAD
N/A M235100 N/A 9.875 in250.825 mm N/A 3 in76.2 mm N/A CAD
N/A M235100 N/A 10.00 in254.000 mm N/A 3 in76.2 mm N/A CAD
N/A M235100 N/A 10.00 in254.000 mm N/A 3 in76.2 mm N/A CAD
N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD
N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD
N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD
N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A CAD
N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A CAD
N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A CAD
N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A CAD
N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD
N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD
N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A CAD
N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A CAD
N/A M249700 N/A 14.125 in358.775 mm N/A 5.25 in133.35 mm N/A CAD
N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A CAD
N/A M252300 N/A 15.0000 in381.000 mm N/A 4.8750 in123.825 mm N/A CAD
N/A M255400 N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A CAD
651 - 675 of 718 | Results Per Page | View | Unit of Measure
« 26 27 28 29