Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
701 - 718 of 718 | Results Per Page | View | Unit of Measure
« 26 27 28 29 
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A M283400 N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A CAD
N/A M283400 N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A CAD
N/A M541300 N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A CAD
N/A M667900 N/A 21.5000 in546.1 mm N/A 5.6875 in144.463 mm N/A CAD
N/A M667900 N/A 21.5000 in546.1 mm N/A 5.6875 in144.463 mm N/A CAD
N/A M667900 N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD
N/A M667900 N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD
N/A M667900 N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD
N/A M84500 N/A 2.25 in57.15 mm N/A 1.3125 in33.338 mm N/A CAD
N/A M919000 N/A 6.3740 in161.900 mm N/A 1.75 in44.45 mm N/A CAD
N/A LM251600 N/A 13.875 in352.425 mm N/A 3.25 in82.55 mm N/A CAD
N/A 475 N/A 4.7244 in120 mm N/A 2.125 in53.975 mm N/A CAD
N/A N/A 10.25 in260.350 mm N/A 2 in50.8 mm N/A CAD
N/A N/A 17.246 in438.048 mm N/A 4.8750 in123.825 mm N/A CAD
N/A N/A 17.5 in444.5 mm N/A 6.3750 in161.925 mm N/A CAD
N/A N/A 5 in127 mm N/A 2.6876 in68.265 mm N/A CAD
N/A N/A 8.3125 in211.138 mm N/A 2.75 in69.85 mm N/A CAD
N/A N/A 9.5625 in242.888 mm N/A 2.75 in69.85 mm N/A CAD
701 - 718 of 718 | Results Per Page | View | Unit of Measure
« 26 27 28 29