Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
151 - 175 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 32212M N/A 60 mm2.3622 in N/A 28.000 mm1.1024 in N/A 149000 N33400 lbf N/A 178000 N40100 lbf N/A CAD
N/A 32312 N/A 60 mm2.3622 in N/A 46.000 mm1.8110 in N/A 264000 N59400 lbf N/A 310000 N69800 lbf N/A CAD
N/A 33012 N/A 60 mm2.3622 in N/A 27.000 mm1.0630 in N/A 103000 N23100 lbf N/A 150000 N33600 lbf N/A CAD
N/A 33012M N/A 60 mm2.3622 in N/A 27.000 mm1.0630 in N/A 122000 N27400 lbf N/A 150000 N33600 lbf N/A CAD
N/A 33112 N/A 60 mm2.3622 in N/A 30.000 mm1.1811 in N/A 162000 N36400 lbf N/A 180000 N40500 lbf N/A CAD
N/A 33212 N/A 60 mm2.3622 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD
N/A 32212M N/A 60 mm2.3622 in N/A 28.000 mm1.1024 in N/A 163000 N36600 lbf N/A 160000 N35900 lbf N/A CAD
N/A 33212 N/A 60 mm2.3622 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD
N/A 33212 N/A 60 mm2.3622 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD
N/A 30212 N/A 60 mm2.3622 in N/A 22.000 mm0.8661 in N/A 107000 N24100 lbf N/A 117000 N26200 lbf N/A CAD
N/A 32312 N/A 60 mm2.3622 in N/A 46.000 mm1.8110 in N/A 264000 N59400 lbf N/A 310000 N69800 lbf N/A CAD
N/A 6300 N/A 65 mm2.5591 in N/A 56 mm2.2050 in N/A 321000 N72300 lbf N/A 404000 N90900 lbf N/A CAD
N/A JD6500 N/A 65 mm2.5591 in N/A 31.000 mm1.2205 in N/A 193000 N43400 lbf N/A 212000 N47700 lbf N/A CAD
N/A H211700 N/A 65 mm2.5591 in N/A 38.500 mm1.5157 in N/A 223000 N50100 lbf N/A 283000 N63600 lbf N/A CAD
N/A H211700 N/A 65 mm2.5591 in N/A 38.500 mm1.5157 in N/A 223000 N50100 lbf N/A 283000 N63600 lbf N/A CAD
N/A LM710900 N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 128000 N28800 lbf N/A 139000 N31300 lbf N/A CAD
N/A M511900 N/A 65 mm2.5591 in N/A 30.000 mm1.1811 in N/A 167000 N37600 lbf N/A 195000 N43900 lbf N/A CAD
N/A M511900 N/A 65 mm2.5591 in N/A 28.000 mm1.1024 in N/A 167000 N37600 lbf N/A 195000 N43900 lbf N/A CAD
N/A M511900 N/A 65 mm2.5591 in N/A 28.000 mm1.1024 in N/A 167000 N37600 lbf N/A 195000 N43900 lbf N/A CAD
N/A JW6500 N/A 65 mm2.5591 in N/A 33.500 mm1.3189 in N/A 208000 N46700 lbf N/A 220000 N49400 lbf N/A CAD
N/A 30213M N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 164000 N36900 lbf N/A 158000 N35500 lbf N/A CAD
N/A 30313 N/A 65 mm2.5591 in N/A 33.000 mm1.2992 in N/A 222000 N50000 lbf N/A 242000 N54400 lbf N/A CAD
N/A 31313M N/A 65 mm2.5591 in N/A 33.000 mm1.2992 in N/A 212000 N47800 lbf N/A 217000 N48700 lbf N/A CAD
N/A 32013X N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD
N/A 32213 N/A 65 mm2.5591 in N/A 31.000 mm1.2205 in N/A 174000 N39100 lbf N/A 209000 N46900 lbf N/A CAD
151 - 175 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »