Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
476 - 483 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 32938 N/A 260 mm10.2362 in N/A 34 mm1.3386 in N/A CAD
N/A 32948 N/A 320 mm12.5984 in N/A 39 mm1.5354 in N/A CAD
N/A 32952 N/A 360 mm14.1732 in N/A 48 mm1.8898 in N/A CAD
N/A 32960 N/A 420 mm16.5354 in N/A 57 mm2.2441 in N/A CAD
N/A 33016 N/A 125 mm4.9213 in N/A 29.5 mm1.1614 in N/A CAD
N/A 33030 N/A 225 mm8.8583 in N/A 46 mm1.811 in N/A CAD
N/A 33122 N/A 180 mm7.0866 in N/A 43 mm1.6929 in N/A CAD
N/A 33220 N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A CAD
476 - 483 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20