Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
401 - 425 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 33800 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Add To Cart
Request Quote
N/A 33800 N/A 2.125 in53.975 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Add To Cart
Request Quote
N/A 33800 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Add To Cart
Request Quote
N/A 33800 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Add To Cart
Request Quote
N/A 33800 N/A 2 in50.80 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.375 in34.925 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.3125 in33.338 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.3780 in35.001 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.5 in38.1 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.25 in31.75 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.4375 in36.513 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.375 in34.925 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.1875 in30.163 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.3125 in33.338 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.3125 in33.338 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.3125 in33.338 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.25 in31.75 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.3780 in35.001 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.375 in34.925 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.4375 in36.513 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.375 in34.925 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.5 in38.1 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 3400 N/A 1.1875 in30.163 mm N/A 3.2500 in82.550 mm N/A 1.1721 in29.771 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 6100 lbf27100 N N/A 41000 lbf182000 N N/A CAD Add To Cart
Request Quote
N/A 34000 N/A 2.9518 in74.976 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 5960 lbf26500 N N/A 40000 lbf178000 N N/A CAD Add To Cart
Request Quote
N/A 34000 N/A 3.0455 in77.356 mm N/A 4.7812 in121.442 mm N/A 0.9060 in23.012 mm N/A 1.5000 in38.100 mm N/A 2.0625 in52.388 mm N/A 5960 lbf26500 N N/A 40000 lbf178000 N N/A CAD Add To Cart
Request Quote
401 - 425 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »