Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
751 - 775 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 455 N/A 1 1/2 in38.1 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD
N/A 46700 N/A 6 1/2 in165.1 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 2.75 in69.85 mm N/A 3.3750 in85.725 mm N/A 17700 lbf78600 N N/A 119000 lbf528000 N N/A CAD
N/A 46700 N/A 6.25 in158.750 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 2.75 in69.85 mm N/A 3.3750 in85.725 mm N/A 17700 lbf78600 N N/A 119000 lbf528000 N N/A CAD
N/A 46700 N/A 6.5625 in166.688 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 2.75 in69.85 mm N/A 3.3750 in85.725 mm N/A 17700 lbf78600 N N/A 119000 lbf528000 N N/A CAD
N/A 46700 N/A 6 1/2 in165.1 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 2.75 in69.85 mm N/A 3.3750 in85.725 mm N/A 17700 lbf78600 N N/A 119000 lbf528000 N N/A CAD
N/A 46700 N/A 6.25 in158.750 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 3 in76.2 mm N/A 3.6250 in92.075 mm N/A 17700 lbf78600 N N/A 119000 lbf528000 N N/A CAD
N/A 46700 N/A 6 1/2 in165.1 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 3 in76.2 mm N/A 3.6250 in92.075 mm N/A 17700 lbf78600 N N/A 119000 lbf528000 N N/A CAD
N/A 46700 N/A 6.5625 in166.688 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 3 in76.2 mm N/A 3.6250 in92.075 mm N/A 17700 lbf78600 N N/A 119000 lbf528000 N N/A CAD
N/A 475 N/A 2.1654 in55.001 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 8360 lbf37200 N N/A 56100 lbf250000 N N/A CAD
N/A 475 N/A 2 3/4 in69.850 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A CAD
N/A 475 N/A 2.6250 in66.675 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 8360 lbf37200 N N/A 56100 lbf250000 N N/A CAD
N/A 475 N/A 2 3/4 in69.850 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 8360 lbf37200 N N/A 56100 lbf250000 N N/A CAD
N/A 475 N/A 2 11/16 in68.263 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 8360 lbf37200 N N/A 56100 lbf250000 N N/A CAD
N/A 475 N/A 2.5591 in65.001 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 8360 lbf37200 N N/A 56100 lbf250000 N N/A CAD
N/A 475 N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 8360 lbf37200 N N/A 56100 lbf250000 N N/A CAD
N/A 475 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 8360 lbf37200 N N/A 56100 lbf250000 N N/A CAD
N/A 47400 N/A 2 13/16 in71.438 mm N/A 4.7244 in120 mm N/A 1.2813 in32.545 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 10400 lbf46300 N N/A 70000 lbf311000 N N/A CAD
N/A 47400 N/A 2 3/4 in69.850 mm N/A 4.7244 in120 mm N/A 1.2813 in32.545 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 10400 lbf46300 N N/A 70000 lbf311000 N N/A CAD
N/A 47400 N/A 2 13/16 in71.438 mm N/A 4.7244 in120 mm N/A 1.2813 in32.545 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 10400 lbf46300 N N/A 70000 lbf311000 N N/A CAD
N/A 47400 N/A 2 3/4 in69.850 mm N/A 4.7244 in120 mm N/A 1.2813 in32.545 mm N/A 2.3125 in58.738 mm N/A 2.8124 in71.435 mm N/A 10400 lbf46300 N N/A 70000 lbf311000 N N/A CAD
N/A 48200 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 15600 lbf69400 N N/A 105000 lbf466000 N N/A CAD
N/A 48200 N/A 4.7500 in120.650 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 15600 lbf69400 N N/A 105000 lbf466000 N N/A CAD
N/A 48200 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 15600 lbf69400 N N/A 105000 lbf466000 N N/A CAD
N/A 48200 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 15600 lbf69400 N N/A 105000 lbf466000 N N/A CAD
751 - 775 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »