Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
801 - 825 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 495 N/A 3 in76.2 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.0625 in77.788 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3455 in84.976 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 2.625 in66.675 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 2.625 in66.675 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 10700 lbf47500 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3 in76.2 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3455 in84.976 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3 in76.2 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.0625 in77.788 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.1875 in80.963 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 10700 lbf47500 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.2165 in81.699 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.1875 in80.963 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 2.1250 in53.975 mm N/A 2.7500 in69.850 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A CAD Add To Cart
Request Quote
N/A 526000 N/A 13 in330.200 mm N/A 19 in482.6 mm N/A 3.1562 in80.167 mm N/A 5.0000 in127.000 mm N/A 7.0000 in177.800 mm N/A 72900 lbf324000 N N/A 489000 lbf2180000 N N/A CAD Add To Cart
Request Quote
N/A 526000 N/A 13 in330.200 mm N/A 19 in482.6 mm N/A 3.1562 in80.167 mm N/A 5.0000 in127.000 mm N/A 7.0000 in177.800 mm N/A 72900 lbf324000 N N/A 489000 lbf2180000 N N/A CAD Add To Cart
Request Quote
N/A 52000 N/A 3.937 in100 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 12300 lbf54700 N N/A 82600 lbf367000 N N/A CAD Add To Cart
Request Quote
N/A 52000 N/A 3.9375 in100.013 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Add To Cart
Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Add To Cart
Request Quote
801 - 825 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »