Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
976 - 1000 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 56000 N/A 4.1875 in106.363 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 2.875 in73.025 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 2.9375 in74.613 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3.1490 in79.985 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 2.875 in73.025 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 2.9375 in74.613 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3.1490 in79.985 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 11400 lbf50600 N N/A 76500 lbf340000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3.5433 in90 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 2.5 in63.5 mm N/A 3.2500 in82.550 mm N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Add To Cart
Request Quote
976 - 1000 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »