Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1226 - 1250 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 745 N/A 3.1875 in80.963 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.875 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.3595 in59.931 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.875 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21100 lbf93800 N N/A 142000 lbf630000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3 in76.2 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.3595 in59.931 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.75 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.875 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21100 lbf93800 N N/A 142000 lbf630000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.75 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 2.875 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 745 N/A 3.1875 in80.963 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD Add To Cart
Request Quote
N/A 74000 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Add To Cart
Request Quote
N/A 74000 N/A 4.7230 in119.964 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Add To Cart
Request Quote
N/A 74000 N/A 4.7244 in120 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Add To Cart
Request Quote
N/A 74000 N/A 5 in127 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Add To Cart
Request Quote
N/A 74000 N/A 5.1181 in130 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Add To Cart
Request Quote
N/A 74000 N/A 5 1/4 in133.350 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Add To Cart
Request Quote
1226 - 1250 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »