Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1251 - 1275 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 74000 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 26400 lbf117000 N N/A 177000 lbf788000 N N/A CAD
N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 26400 lbf117000 N N/A 177000 lbf788000 N N/A CAD
N/A 74000 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 1/4 in133.350 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1181 in130 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5 in127 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 4.7244 in120 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 4.7230 in119.964 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD
N/A 750000 N/A 5 1/2 in139.700 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD
N/A 750000 N/A 5.7500 in146.050 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD
N/A 750000 N/A 5 1/2 in139.700 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD
N/A 750000 N/A 5 1/2 in139.700 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD
N/A 750000 N/A 5 in127 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD
N/A 755 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD
N/A 755 N/A 3 in76.2 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD
N/A 755 N/A 3.5625 in90.488 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD
N/A 755 N/A 2.8750 in73.025 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD
N/A 755 N/A 3.3750 in85.725 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD
N/A 755 N/A 3 1/4 in82.550 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD
1251 - 1275 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »