Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 375 of 424 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 32048X N/A 240 mm9.4488 in N/A 360 mm14.1732 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1180000 N266000 lbf N/A 1940000 N435000 lbf N/A CAD Add To Cart
Request Quote
N/A M249700 N/A 241.000 mm9.4882 in N/A 360 mm14.1732 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A CAD Add To Cart
Request Quote
N/A 32956M N/A 280 mm11.0236 in N/A 380 mm14.9606 in N/A 63.5 mm2.5 in N/A 48 mm1.8898 in N/A 63.500 mm2.5000 in N/A 850000 N191000 lbf N/A 1780000 N401000 lbf N/A CAD Add To Cart
Request Quote
N/A 32064XM N/A 320 mm12.5984 in N/A 480 mm18.8976 in N/A 100 mm3.937 in N/A 74 mm2.9134 in N/A 100.000 mm3.9370 in N/A 1800000 N406000 lbf N/A 3420000 N768000 lbf N/A CAD Add To Cart
Request Quote
N/A 32968M N/A 340 mm13.3858 in N/A 460 mm18.1102 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1220000 N274000 lbf N/A 2640000 N594000 lbf N/A CAD Add To Cart
Request Quote
N/A 32972M N/A 360 mm14.1732 in N/A 480 mm18.8976 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1250000 N281000 lbf N/A 2780000 N624000 lbf N/A CAD Add To Cart
Request Quote
N/A L286900 N/A 928.000 mm36.5354 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A CAD Add To Cart
Request Quote
N/A L286900 N/A 928.000 mm36.5354 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A CAD Add To Cart
Request Quote
N/A L286900 N/A 930.000 mm36.6142 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A CAD Add To Cart
Request Quote
N/A L286900 N/A 930.000 mm36.6142 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A CAD Add To Cart
Request Quote
N/A 30208 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 16 mm0.6299 in N/A 19.75 mm0.7776 in N/A 70900 N15900 lbf N/A 74700 N16800 lbf N/A CAD Add To Cart
Request Quote
N/A 30232 N/A 160 mm6.2992 in N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 40 mm1.5748 in N/A 52 mm2.0472 in N/A 657000 N148000 lbf N/A 868000 N195000 lbf N/A CAD Add To Cart
Request Quote
N/A 30234 N/A 170 mm6.6929 in N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A CAD Add To Cart
Request Quote
N/A 30236 N/A 180 mm7.0866 in N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 690000 N155000 lbf N/A 1050000 N235000 lbf N/A CAD Add To Cart
Request Quote
N/A 30238 N/A 190 mm7.4803 in N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 46 mm1.811 in N/A 60.000 mm2.3622 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A CAD Add To Cart
Request Quote
N/A 30244 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 54 mm2.126 in N/A 72.000 mm2.8346 in N/A 1260000 N283000 lbf N/A 1560000 N350000 lbf N/A CAD Add To Cart
Request Quote
N/A 30318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 36 mm1.4173 in N/A 46.5 mm1.8307 in N/A 406000 N91300 lbf N/A 429000 N96500 lbf N/A CAD Add To Cart
Request Quote
N/A 30319 N/A 95 mm3.7402 in N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 38 mm1.4961 in N/A 49.5 mm1.9488 in N/A 404000 N90800 lbf N/A 492000 N111000 lbf N/A CAD Add To Cart
Request Quote
N/A 30320 N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 39 mm1.5354 in N/A 51.5 mm2.0276 in N/A 486000 N109000 lbf N/A 579000 N130000 lbf N/A CAD Add To Cart
Request Quote
N/A 30322 N/A 110 mm4.3307 in N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 42 mm1.6535 in N/A 54.5 mm2.1457 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A CAD Add To Cart
Request Quote
N/A 31316 N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 27 mm1.063 in N/A 42.5 mm1.6732 in N/A 321000 N72100 lbf N/A 312000 N70100 lbf N/A CAD Add To Cart
Request Quote
N/A 31317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 28 mm1.1024 in N/A 44.5 mm1.752 in N/A 308000 N69300 lbf N/A 366000 N82300 lbf N/A CAD Add To Cart
Request Quote
N/A 31320X N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 51 mm2.0079 in N/A 35 mm1.378 in N/A 56.5 mm2.2244 in N/A 441000 N99100 lbf N/A 526000 N118000 lbf N/A CAD Add To Cart
Request Quote
N/A 31324X N/A 120 mm4.7244 in N/A 260 mm10.2362 in N/A 62 mm2.4409 in N/A 42 mm1.6535 in N/A 68 mm2.6772 in N/A 642000 N144000 lbf N/A 777000 N175000 lbf N/A CAD Add To Cart
Request Quote
N/A 31328X N/A 140 mm5.5118 in N/A 300 mm11.811 in N/A 70 mm2.7559 in N/A 47 mm1.8504 in N/A 77 mm3.0315 in N/A 900000 N202000 lbf N/A 1020000 N230000 lbf N/A CAD Add To Cart
Request Quote
351 - 375 of 424 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »