COMPANY HEADER
CAD (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
1 - 25 of 63 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A 3 in N/A 6-3/8 in161.925 mm N/A 1.312 in33.325 mm N/A 584000 lbf2600000 N N/A 44300 lbf200000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3 1/2 in N/A 7.5 in190.5 mm N/A 2 in50.8 mm N/A 551000 lbf2450000 N N/A 56500 lbf250000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 in N/A 9 3/4 in247.650 mm N/A 2.625 in66.675 mm N/A 1153000 lbf5130000 N N/A 87800 lbf390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.7244 in N/A 11.811 in300 mm N/A 3.1103 in79 mm N/A 1640000 lbf7310000 N N/A 140000 lbf620000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.921 in N/A 7 5/16 in185.738 mm N/A 1 in25.4 mm N/A 282000 lbf1250000 N N/A 21000 lbf90000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.9985 in N/A 11.0000 in279.400 mm N/A 2.3125 in58.738 mm N/A 1580000 lbf7020000 N N/A 117000 lbf520000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780000 N N/A 89000 lbf400000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780000 N N/A 89000 lbf400000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1460000 lbf6510000 N N/A 111000 lbf490000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1610000 lbf7170000 N N/A 130000 lbf580000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6 7/8 in N/A 14.125 in358.775 mm N/A 3.25 in82.55 mm N/A 1252000 lbf5570000 N N/A 597000 lbf2660000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 in N/A 14.5000 in368.300 mm N/A 3.235 in82.169 mm N/A 2670000 lbf11900000 N N/A 198000 lbf880000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2670000 lbf11900000 N N/A 198000 lbf880000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2530000 lbf11250000 N N/A 171000 lbf760000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 in N/A 16.25 in412.750 mm N/A 4.375 in111.125 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 7/8 in N/A 15.97 in405.643 mm N/A 4.375 in111.125 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8 in N/A 16.5 in419.1 mm N/A 3.625 in92.075 mm N/A 3070000 lbf13700000 N N/A 241000 lbf1070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9 in N/A 19 in482.6 mm N/A 4-1/8 in104.775 mm N/A 4590000 lbf20400000 N N/A 320000 lbf1430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9.25 in N/A 21.5000 in546.1 mm N/A 6 in152.4 mm N/A 6950000 lbf30900000 N N/A 519000 lbf2310000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9 1/2 in N/A 21.7500 in552.450 mm N/A 5.5 in139.7 mm N/A 6990000 lbf31100000 N N/A 499000 lbf2220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9 1/2 in N/A 23.0 in584.2 mm N/A 6 in152.4 mm N/A 7580000 lbf33700000 N N/A 551000 lbf2450000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9.999 in N/A 20.0000 in508.000 mm N/A 3.75 in95.25 mm N/A 4400000 lbf19600000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 10 in N/A 20.0000 in508.000 mm N/A 4.25 in107.95 mm N/A 5050000 lbf22500000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 10 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 6370000 lbf28300000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 10.1 in N/A 21.5000 in546.1 mm N/A 6.485 in164.719 mm N/A 6370000 lbf28300000 N N/A 465000 lbf2070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 63 | Results Per Page | View | Unit of Measure
1 2 3