Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Dimensions
  • 3 13/16'' total height (96.83 mm)
  • 3 3/8'' body height (85.73 mm)
  • Mounting to 1/8-27 NPT thread)
  • Weight .34 lbs
  • Cover material 316 ss
  • Top cap material PE HD

COMMON SPECIFICATIONS
  • Dimensions 7 in x 5 in x 3.19 in (180 x 130 x 81 mm) (excluding cable sealing clamps)
  • Weight 1.4 lb (632g) without power cord
  • Mounting: Wall mounting with wall mounting lugs
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Timken-Wireless-Sensor-TWS-S-N1-1-white

Sensor individual
Timken-Wireless-Gateway-no-enclosure-TWS-G-16GB-1-white

Gateway (no enclosure)
Timken-Wireless-Gateway-enslosure-TWS-G-16GBE-1-white

Gateway (with enclosure)
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1