Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Shaft Size |
Bearing Type |
Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE1100BXHATL | Shaft Size N/A 11 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHFATLE0302 | Shaft Size N/A 11 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHSATLE0302 | Shaft Size N/A 11 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHATLE0302 | Shaft Size N/A 11 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1108BXHFATL | Shaft Size N/A 11 1/2 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHSATL | Shaft Size N/A 11 1/2 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHATL | Shaft Size N/A 11 1/2 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHFATLE0302 | Shaft Size N/A 11 1/2 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHSATLE0302 | Shaft Size N/A 11 1/2 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHATLE0302 | Shaft Size N/A 11 1/2 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHFATL | Shaft Size N/A 12 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHSATL | Shaft Size N/A 12 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHATL | Shaft Size N/A 12 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHFATLE0302 | Shaft Size N/A 12 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHSATLE0302 | Shaft Size N/A 12 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHATLE0302 | Shaft Size N/A 12 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|