Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
|---|---|---|---|---|
| 160HZNP (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Nickel Plated | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 160CR (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 160HZCR (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 160CC (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 160HZCC (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 180CS (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 180HZCS (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Carbon Steel | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 180CH (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 180HZCH (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Extended Life CHP® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 180HZNP (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Nickel Plated | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 180HZCR (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Silver Shield CR® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 180CC (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 180HZCC (2.250" Pitch) | P - Pitch N/A 2.250 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 200CS (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 264HZCS (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Carbon Steel | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 200CH (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 264HZCH (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Extended Life CHP® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 264HZNP (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Nickel Plated | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 264HZCR (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Silver Shield CR® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 200CC (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 264HZCC (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 240CS (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 240HZCS (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Carbon Steel | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 240CH (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 240HZCH (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Extended Life CHP® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |