Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
P - Pitch |
Chain Material |
Roller Type |
Roller Material |
Types of Stainless Steel |
|---|---|---|---|---|---|
| C2082HNP (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Nickel Plated | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2082HCR (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2082HCC (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2082HAS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
| C2082HNS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
| C2082HPS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |
| C2080HCS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Carbon Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2080HCH (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Extended Life CHP® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2080HNP (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Nickel Plated | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2080HCR (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2080HCC (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2080HAS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
| C2080HNS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
| C2080HPS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |
| C2102HCS (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Carbon Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2102HCH (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Extended Life CHP® | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2102HNP (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Nickel Plated | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2102HCR (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Silver Shield CR® | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2102HCC (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2102HAS (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 600 (AS) |
| C2102HNS (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 316 (NS) |
| C2102HPS (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Stainless Steel | Roller Type N/A Carrier Roller | Roller Material N/A Steel | Types of Stainless Steel N/A 304 (PS) |
| C2100HCS (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Carbon Steel | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2100HCH (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Extended Life CHP® | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |
| C2100HNP (2.500" Pitch) | P - Pitch N/A 2.500 | Chain Material N/A Nickel Plated | Roller Type N/A Standard Roller | Roller Material N/A Steel | Types of Stainless Steel N/A |