• Timken World
  • Contact
  • Where to buy
  • Engineering Tools
Logo Menu
  • About
  • CSR
    • People
    • Planet
    • Product
  • Portfolio
    • Products
      • Bearings
        • Mounted Bearings
        • Roller Bearings
        • EnviroSpexx™ Energy Efficient Bearings
        • Ball Bearings
        • Precision Bearings
        • Plain Bearings
        • Thrust Bearings
        • Maintenance and Installation Tools
      • Brakes and Clutches
      • Chains and Augers
      • Couplings
        • Lovejoy Couplings
        • Torsional Control Couplings
      • Gear and Drive Systems
        • Industrial Gearing
        • Precision Gearing
      • Linear Motion
      • Lubrication & Filtration Systems
      • Seals
      • Services and Repair
    • Markets
      • Aerospace & Defense
      • Automation, Robotics & Industrial Machinery
      • Construction
      • Food and Beverage
      • Marine
      • Mining
      • Power Generation & Renewable Energy
      • Rail
      • Explore All Markets
      • Explore all Catalogs & Literature
    • Brands
      • Timken ®
      • Rollon ®
      • Philadelphia Gear ®
      • GGB ®
      • Groeneveld ®
      • BEKA ®
      • Cone Drive ®
      • Nadella ®
      • LoveJoy ®
      • Diamond ®
      • Drives ®
      • SPINEA ®
      • PT Tech ®
      • Lagersmit ®
      • Torsion Control ™
      • Des-Case ®
      • CGI Inc. ®
  • Innovation
  • WHERE TO BUY
  • Investors
  • Careers
  • News
  • Contact
  • Timken World
Back to home
  • Engineering Tools
    • Bearing Search
    • Timken ® Syber ® Bearing System Designer
    • Seal Search
    • Grease Lubrication Calculator
    • Bearing Tolerances
    • Bearing Spring Rates (TRB)
    • Bearing Periodic Frequencies
    • Bearing Fitting Practice
    • Gear Force Calculations
    • Bearing Clearance Calculations
    • Unit Conversion Tool
    • Bearing Installation Calculations
    • Precision Bearing Selector
    • Bearing Fatigue Life
    • Other Tools
    • Learn More About Our Tools
  • CAD Drawings
  • Knowledge & Support
    • Catalogs & Literature
    • Training
    • Technical Expertise
    • Product Warnings
CAD (0) ▾
  • Cart is empty
  1. Request CAD files
Guided Help
  • Timken World
  • Contact Us
  • Request A Quote
Logout
All Product Types > Bearings > Roller Bearings > Timken® Tapered Roller Bearings > Timken® Matched Single Row Tapered Roller Bearing > Timken® Tapered Single Spacer Assembly with Indirect Mounting (2TS-IM) > Advanced Search

Advanced Search in Timken® Tapered Single Spacer Assembly with Indirect Mounting (2TS-IM)


Unit of Measure

Key Dimensions

Cone Part Number
Cup Part Number
Inner Spacer Part Number
Outer Spacer Part Number
Bore (d) (in)
At Least : No More Than :
Available Range: 0.8656 to 30
Bore (d) (mm)
At Least : No More Than :
Available Range: 21.986 to 762
O.D. (D) (in)
At Least : No More Than :
Available Range: 1.81 to 35
O.D. (D) (mm)
At Least : No More Than :
Available Range: 45.974 to 889
Dynamic Radial Load Rating - 90M Revs (C90)  (lbf) 1
At Least : No More Than :
Available Range: 1580 to 184000
Dynamic Radial Load Rating - 90M Revs (C90)  (N) 2
At Least : No More Than :
Available Range: 7040 to 819000
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) (lbf) 3
At Least : No More Than :
Available Range: 2760 to 321000
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) (N) 4
At Least : No More Than :
Available Range: 12300 to 1430000
e Factor  5
At Least : No More Than :
Available Range: 0.26 to 0.94

Other Dimensions

Width (T) (in)
At Least : No More Than :
Available Range: 1.126 to 25.25
Width (T) (mm)
At Least : No More Than :
Available Range: 28.6 to 641.35
C - Width (in)
At Least : No More Than :
Available Range: 0.876 to 23.75
C - Width (mm)
At Least : No More Than :
Available Range: 22.25 to 603.25
Max Shaft Fillet Radius (in) 6
At Least : No More Than :
Available Range: 0.01 to 0.56
Max Shaft Fillet Radius (mm) 7
At Least : No More Than :
Available Range: 0.3 to 14.2
Max Housing Fillet Radius (in) 8
At Least : No More Than :
Available Range: 0.01 to 0.13
Max Housing Fillet Radius (mm) 9
At Least : No More Than :
Available Range: 0.3 to 3.3

Ratings

C1 - Dynamic Radial Rating (1 million revolutions) (lbf) 10
At Least : No More Than :
Available Range: 10600 to 1240000
C1 - Dynamic Radial Rating (1 million revolutions) (N) 11
At Least : No More Than :
Available Range: 47300 to 5500000
Ca90 - Dynamic Thrust Rating (90 million revolutions) (lbf) 12
At Least : No More Than :
Available Range: 938 to 295000
Ca90 - Dynamic Thrust Rating (90 million revolutions) (N) 13
At Least : No More Than :
Available Range: 4170 to 1310000

Factors

Y1 Factor  14
At Least : No More Than :
Available Range: 0.72 to 2.56
Y2 Factor  15
At Least : No More Than :
Available Range: 1.07 to 3.81
  • 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 These maximum fillet radii will be cleared by the bearing corners.
  • 10 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 11 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 12 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 13 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 14 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 15 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
Clear Cancel Advanced Search
*
The Timken Company

About Timken

  1. Leadership
  2. Innovation
  3. Ethics & Integrity
  4. Corporate Social Responsibility
  5. Company FAQs
  6. Careers
  7. Contact

Portfolio

  1. Browse by Product
  2. Browse by Market
  3. Browse by Brand

Media & Stories

  1. Newsroom
  2. Investor Relations
  3. Timken World

Resources

  1. Engineering Tools
  2. CAD Drawings
  3. Quality Certifications
  4. Suppliers
  5. Catalogs & Literature
  6. Catalog App
  7. Authentic Bearings App
  8. FAQ

 

  1. Accessibility
  2. Terms of Use
  3. Privacy Policy
  4. Cookie Policy
  5. Legal Notices
  6. Site Map
© 2026 The Timken Company
  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
  • Instagram
  • Timken World