CAD Drawings
GGB® Engineered Plastic Bearings
ggb-engineered-plastics-bearings
GGB EP
General purpose EP plastic bearing material provides good bearing performance in dry as well as lubricated or marginally lubricated working conditions. Good choice for medium working conditions compared to other Engineered Plastics materials. /Asset/EP-Engineered-Plastics-Plain-Bearings.jpg
GGB EP22
EP22 bearing material provides a good price/performance ratio. Good performance in low load applications, also a good choice for water lubricated applications. /Asset/EP22-Engineered-Plastics-Plain-Bearings.jpg
GGB EP43
EP43 plastic bearings provide a good price performance ratio for high temperature applications and is dimensionally stable. Good chemical and moisture resistance. /Asset/EP43-Engineered-Plastics-Plain-Bearings.jpg
GGB EP63
Good bearing performance in dry working conditions. EP63 engineered plastic bearing material is suitable for very high temperature applications and provides high mechanical strength. /Asset/EP63-Engineered-Plastics-Plain-Bearings.jpg