CAD Drawings
Plain Bearings
plain-bearings
GGB® Metal Polymer Bearings
Consisting of a strong metal backing and sintered bronze layer impregnated with a PTFE- or high‑performance thermoplastic‑enriched anti‑friction overlay—delivering low friction, exceptional wear resistance, customizable designs, and maintenance‑reducing performance. /Asset/GGB--Metal-Polymer-Bearings-Main_Family_Picture.jpg
GGB® Engineered Plastic Bearings
Created from thermoplastic material and injection‑molded for flexible designs, GGB's Engineered Plastics bearings deliver low friction, excellent wear and shock resistance, with lightweight, grease‑free performance in both dry and lubricated conditions for demanding applications. /Asset/GGB--Engineered-Plastic-Bearings-Main_Family_Picture.jpg
GGB® Fiber Reinforced Composite Bearings
Features a filament‑wound, epoxy‑impregnated fiberglass backing with low‑friction, wear‑resistant PTFE linings to deliver high load capacity, corrosion resistance, and durable, dimensionally stable performance. /Asset/GGB--Fiber-Reinforced-Composite-Bearings-Main_Family_Picture.jpg
GGB® Metal and Bimetallic Bearings
For demanding environments, GGB's broad range of metal and bimetal bearings deliver durable, corrosion-resistance performance engineered for heavy loads and shock resilience for improved reliability across harsh applications. /Asset/GGB--Metal-and-Bimetal-Bearings-Main_Family_Picture.jpg
GGB® TriboShield Polymer Coatings
GGB® polymer coatings deliver self lubricating, corrosion resistant tribological protection, available in multiple polymer matrices to provide tailored load capacity and temperature performance across industries. /Asset/GGB--TriboShield-Polymer-Coatings-Main_Family_Picture.jpg
Aurora Rod End and Spherical Bearings
The Aurora line encompasses over 30 series of rod ends and spherical bearings, the widest selection in the industry. /Asset/Aurora-Rod-End-and-Spherical-Main_Family_Picture.jpg
GGB® Assemblies & Housings
GGB’s UNI, MINI and EXALIGN self-aligning assemblies reduce stress and friction from shaft misalignment—delivering automatic micro-adjustment, greater reliability, longer service life, and lower ownership costs for demanding applications. /Asset/GGB--Assemblies---Housings-Bearings-Main_Family_Picture.jpg