CAD Drawings
GGB® Fiber Reinforced Composite Bearings
ggb-fiber-reinforced-composite-bearings
GGB GAR-MAX
Bushing sizes are available according to DIN ISO 4379 for the replacement of traditional greased bronze bearings. Known for its high load capacity and excellent shock and misalignment resistance. /Asset/GAR-MAX-Filament-Wound-Composite-Plain-Bearings.jpg
GGB GAR-FIL
Excellent contamination resistance. GAR-FIL provides a machinable bearing surface for more precise assembly tolerances and offers a high rotational speed capacity. /Asset/GGB-GAR-FIL-Bushes---inch-1_4-wall-thickness.jpg
GGB HSG
HSG bushing material provides twice as much high load capacity than GAR-MAX and excellent shock and misalignment resistance. /Asset/HSG-Filament-Wound-Composite-Plain-Bearings.jpg
GGB MLG
Value engineered filament wound bushing material with good misalignment resistance and excellent shock resistance, providing high load capacity - suitable for lighter duty applications. /Asset/MLG-Filament-Wound-Composite-Plain-Bearings.jpg