CAD Drawings
HercuFlex Continuous Style Gear Couplings
hercuflex-continuous-style-gear-couplings
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
(416) Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style). /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPGHercuFlex Standard Hubs with Keyway - Metric Bore
(175) Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style). /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPG
HercuFlex CX Continuous Coupling Sleeves - Imperial
(12) The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved hardware corrosion resistance • Advanced seal design intensifying contamination resistance /Asset/bottom4.jpg