Unit of Measure

Key Dimensions

Description 

N/A 31901-3/4-PULLEY

Model

N/A 31901

Weight

N/A 12.50 lb

UPC Number

N/A 42295

Dimensional Data

Bore Diameter 

N/A 3/4 in

Outside Diameter

N/A 8.250 in

Overall Length

N/A 9.440 in

Cubic inches

N/A 642.51000 in³